IESNA:LM-63-2002
[TEST]P1442093
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2509-539-28)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/23/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - INVUE
[LUMCAT]LXB-C1-827-X-U-A-GM
[LUMINAIRE]LuxeScape OUTDOOR ARCHITECTURAL BOLLARD LUMINAIRE
[MORE]ASYMMETRIC OPTIC, GRAPHITE METALLIC PAINTED FINISH
[LAMP]2200K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_INPUT_ELECTRICAL]120 VOLTS
[_THDi]0.0990467
[_PF]0.983666
[_WARMUP HR]2
[_TOTAL OP TIME HR]3
[_STAB TIME HR]0.5
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Dock, Garage, Government, Healthcare, Hospitality, Hotel, Industrial, Institutional, Parking, Parks, Pathway, Pedestrian, Prison, Recreation, Roadway, Sidewalk, Site
[MORE] Stairway, Street, Underpass, Walkway, Direct, Emergency, Corrosion Resistant, Damp Location, Hose Down, Retrofit, Vandal Resistant, Waterproof, Wet Location
[_SEARCH_MOUNTING] Pole, Post Top
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]499
TILT=NONE
1 -1 1 38 22 1 1 -0.395833 -0.395833 0
1 1 10.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 61 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 62 65 75
85 90 95 105 115 125 135 145 155 165
175 180
7.9 10.3 17.5 27 34.1 39.7 42.1 46.8 50 53.2
57.2 60.3 63.5 65.9 67.5 70.7 73.8 78.6 92.1 99.2
107.2 109.6 110.4 108.8 104 101.6 96.9 87.3 76.2 63.5
49.2 34.9 22.2 11.9 5.6 2.4 2.4 0
7.9 10.3 17.5 26.2 35.7 37.3 42.9 46.8 50.8 54.8
57.2 61.1 63.5 65.9 68.3 70.7 73 78.6 92.1 98.5
107.2 110.4 112 110.4 105.6 102.4 98.5 88.9 77 64.3
50 35.7 22.2 11.9 5.6 2.4 2.4 0
7.9 10.3 17.5 28.6 32.6 35.7 42.1 46.1 50.8 53.2
55.6 58 61.1 63.5 65.1 68.3 71.5 77 92.9 102.4
113.5 118.3 119.1 115.1 109.6 106.4 101.6 90.5 79.4 66.7
51.6 37.3 23 11.9 5.6 3.2 2.4 0
7.9 11.1 16.7 27.8 31.8 36.5 40.5 41.3 42.9 46.8
48.4 52.4 54.8 57.2 59.6 61.1 65.1 70.7 85.8 92.9
103.2 108 107.2 100.8 96.1 93.7 88.9 79.4 69.1 57.2
44.5 32.6 20.6 11.1 4.8 1.6 0.8 0
7.9 10.3 15.9 24.6 30.2 32.6 35.7 37.3 38.9 42.1
45.3 48.4 51.6 54.8 58 62.7 68.3 78.6 100 119.1
142.1 157.2 164.4 167.5 166.7 165.2 160.4 151.7 139.7 125.5
106.4 83.4 59.6 34.1 12.7 3.2 1.6 0
7.9 9.5 15.9 21.4 26.2 27.8 29.4 31 34.1 38.1
42.9 50 57.2 63.5 69.9 78.6 89.7 112.7 155.6 192.9
234.2 264.4 281.1 283.5 281.9 280.3 276.3 262.8 243 216.8
185 150.1 109.6 68.3 26.2 4.8 2.4 0
7.9 9.5 14.3 19.8 22.2 23.8 24.6 27.8 32.6 38.1
47.6 58 64.3 70.7 77 86.5 97.7 121.5 175.5 217.6
265.2 308.1 329.5 329.5 328.7 331.1 328.7 309.7 281.9 254.1
217.6 173.9 127.8 80.2 32.6 5.6 3.2 0
7.9 9.5 13.5 19.1 20.6 20.6 22.2 27 31 37.3
48.4 58 64.3 72.3 78.6 88.1 100 127 181 226.3
273.1 319.2 336.7 336.7 339.8 341.4 339 315.2 289 262
225.5 178.6 131.8 84.2 35.7 6.4 3.2 0
7.9 9.5 12.7 18.3 19.8 19.8 22.2 26.2 30.2 36.5
46.8 57.2 64.3 71.5 78.6 88.1 100 127 179.4 224.7
272.3 316.8 335.1 334.3 336.7 338.2 336.7 314.4 287.4 260.4
224.7 180.2 133.4 83.4 38.1 7.1 3.2 0
7.9 8.7 11.9 17.5 19.1 19.1 20.6 23.8 28.6 33.3
39.7 46.8 57.2 64.3 72.3 81 93.7 117.5 162.8 208.8
250.1 283.5 301.7 306.5 307.3 306.5 303.3 285.8 262.8 236.6
204.1 165.2 121.5 77 32.6 7.1 2.4 0
7.9 8.7 11.9 16.7 17.5 18.3 21.4 23.8 26.2 31.8
37.3 42.1 47.6 52.4 57.2 63.5 71.5 88.1 115.1 142.9
167.5 186.6 198.5 204.1 204.9 203.3 199.3 187.4 172.3 154
131.8 104 75.4 45.3 18.3 4.8 2.4 0
7.9 8.7 11.1 16.7 17.5 18.3 21.4 23.8 27 31
37.3 42.1 45.3 49.2 53.2 57.2 63.5 75.4 94.5 112.7
130.2 142.9 148.5 149.3 146.9 145.3 142.9 133.4 120.7 105.6
89.7 69.9 48.4 27.8 11.1 2.4 1.6 0
7.9 8.7 10.3 15.9 17.5 18.3 21.4 25.4 28.6 33.3
38.1 42.1 46.1 50 53.2 57.2 61.9 72.3 88.1 103.2
115.9 125.5 127.8 125.5 121.5 119.9 115.9 107.2 95.3 82.6
68.3 52.4 35.7 21.4 8.7 3.2 1.6 0
7.9 8.7 11.1 15.9 18.3 19.8 23 27 32.6 36.5
39.7 43.7 47.6 50 53.2 57.2 61.9 71.5 88.1 103.2
115.9 125.5 127.8 125.5 121.5 119.1 115.9 106.4 94.5 81
66.7 50.8 34.1 19.8 8.7 4 2.4 0
7.9 8.7 12.7 16.7 20.6 22.2 26.2 29.4 32.6 35.7
38.9 42.1 45.3 48.4 50.8 54 58 64.3 76.2 86.5
95.3 100.8 103.2 102.4 99.2 96.9 93.7 86.5 77 65.9
53.2 39.7 27 15.9 7.1 3.2 2.4 0
7.9 10.3 12.7 19.1 26.2 28.6 29.4 31.8 33.3 35.7
38.9 41.3 43.7 45.3 47.6 50 53.2 58.8 69.1 76.2
83.4 87.3 88.9 88.1 85 83.4 80.2 73.8 65.9 56.4
46.1 35.7 25.4 15.9 7.9 3.2 2.4 0
7.9 9.5 13.5 21.4 27 28.6 31 33.3 34.9 36.5
37.3 40.5 42.1 43.7 46.1 48.4 50.8 55.6 66.7 74.6
81.8 86.5 88.1 87.3 84.2 82.6 80.2 73.8 65.9 57.2
47.6 37.3 27 16.7 8.7 3.2 2.4 0
7.9 9.5 14.3 21.4 27 28.6 31.8 33.3 34.9 37.3
39.7 41.3 42.9 44.5 46.1 47.6 50 54 64.3 71.5
77.8 82.6 84.2 81.8 79.4 77.8 75.4 69.9 62.7 54
46.1 36.5 27 17.5 8.7 2.4 1.6 0
7.9 8.7 14.3 19.8 23.8 27 30.2 31.8 32.6 34.1
36.5 38.9 40.5 41.3 42.9 44.5 45.3 49.2 58 64.3
72.3 76.2 78.6 76.2 73.8 73 71.5 67.5 61.1 54.8
47.6 38.9 29.4 19.8 11.1 4 2.4 0
7.9 7.9 13.5 18.3 22.2 24.6 27 27 26.2 27
30.2 32.6 34.9 35.7 37.3 39.7 42.1 46.1 55.6 61.9
69.1 73 74.6 74.6 73 72.3 69.9 65.9 60.3 54
46.1 38.1 28.6 19.8 11.1 4 3.2 0
7.9 7.9 13.5 16.7 21.4 22.2 21.4 23 23 23.8
26.2 29.4 31.8 34.1 35.7 38.1 40.5 44.5 53.2 59.6
66.7 70.7 73 73.8 72.3 71.5 69.9 65.9 60.3 54
46.8 38.9 30.2 20.6 11.9 4.8 4 0
7.9 7.9 13.5 16.7 21.4 22.2 21.4 21.4 22.2 23
26.2 28.6 31.8 33.3 34.9 37.3 40.5 43.7 52.4 58.8
66.7 70.7 73 73 72.3 71.5 69.9 65.9 61.1 54.8
47.6 38.9 30.2 21.4 11.9 4.8 4 0
